Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor features a bolt hole fitting for secure mounting applications. The housing is manufactured from durable polyamide material and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with electric conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. The wheel operates on a precision ball bearing system and measures 125 mm in diameter. The complete castor unit has an overall height of 161 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg. This combination of conductive materials and robust construction makes the Levina ideal for applications requiring static electricity dissipation whilst maintaining excellent manoeuvrability and load-bearing performance in industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5370XSP125P30-13
EAN
4031582359244
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
161 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.61 kg
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
201 mm
Offset
38 mm
Swivel radius
100.5 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Crossselling

Levina
Levina
5377XSP125P30-13

The Levina is a swivel castor with total lock featuring a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and enhanced load distribution. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings for optimal rolling performance and has a diameter of 125 mm. The castor has an overall height of 161 mm, providing appropriate ground clearance for most industrial applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment requiring electrical conductivity and secure locking functionality.

125 mm
Light Duty | < 150 kg
161 mm
125 mm
Light Duty | < 150 kg
161 mm
Variants
Levina
Levina
Levina
5371XSP125P30-13 window-grey/6032

The Levina swivel castor with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable directional locking functionality. The wheel assembly comprises a polyamide, electric conductive body fitted with an injected polyurethane, electric-conductive tread material, providing excellent floor protection and static dissipation properties, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 125 mm with an overall height of 161 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for demanding medical, catering, and industrial applications.

125 mm
Light Duty | < 150 kg
161 mm
125 mm
Light Duty | < 150 kg
161 mm