Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout operation. The wheel operates on precision ball bearings and measures 100 mm in diameter. The complete castor unit has an overall height of 141 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg. The electric-conductive design ensures safe dissipation of static electricity in sensitive environments, making this castor suitable for industrial applications requiring both mobility and electrical safety compliance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5370XSP100P51
EAN
4031582359299
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
141 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
75 mm
Plate hole width (Maximum)
50 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
172 mm
Offset
36 mm
Swivel radius
86 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Crossselling

Variants
Levina
Levina
Levina
5377XSP100P51

The Levina is a swivel castor with total lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a sophisticated two ball races swivel bearing system, ensuring smooth rotational movement and enhanced operational longevity. The wheel assembly comprises a polyamide body with electric conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on precision ball bearings and measures 100 mm in diameter, providing optimal rolling performance. The complete castor unit has an overall height of 141 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, ensuring reliable performance under demanding operational conditions.

100 mm
Light Duty | < 150 kg
141 mm
100 mm
Light Duty | < 150 kg
141 mm
Variants
Levina
Levina
Levina
5371XSP100P51

The Levina is a swivel castor with directional lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced load distribution. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings for optimal rolling performance and has a diameter of 100 mm. The castor has an overall height of 141 mm, providing appropriate ground clearance for most industrial applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment requiring electrical conductivity and directional control.

100 mm
Light Duty | < 150 kg
141 mm
100 mm
Light Duty | < 150 kg
141 mm