Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. The wheel operates on precision ball bearings and measures 100 mm in diameter. The complete assembly has an overall height of 137 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg. This castor is engineered for applications requiring reliable mobility with electrostatic discharge protection, combining robust construction with precision engineering for demanding industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5370XSP100P30-13
EAN
4031582359275
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
137 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.47 kg
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
172 mm
Offset
36 mm
Swivel radius
86 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Crossselling

Variants
Levina
Levina
Levina
5371XSP100P30-13

The Levina is a swivel castor with directional lock designed for industrial applications. The fitting features a bolt hole configuration for secure mounting. The housing is manufactured from polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on precision ball bearings and has a diameter of 100 mm. The castor has an overall height of 137 mm. Load specifications include a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty applications requiring electrical conductivity and directional control.

100 mm
Light Duty | < 150 kg
137 mm
100 mm
Light Duty | < 150 kg
137 mm
Variants
Levina
Levina
Levina
5377XSP100P30-13 window-grey/3000

The Levina swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel assembly comprises a polyamide, electric conductive body fitted with an injected polyurethane, electric-conductive tread that provides excellent floor protection and static dissipation properties, whilst the precision ball bearing ensures effortless rolling performance. With a wheel diameter of 100 mm, the castor achieves an overall height of 137 mm. The load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for demanding applications including anaesthesia carts, care beds, medication trolleys, professional cleaning equipment, and various medical devices.

100 mm
Light Duty | < 150 kg
137 mm
100 mm
Light Duty | < 150 kg
137 mm