Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha has a housing made of stainless steel (heavy) and features a wheel with precision ball bearing that is sealed. The Alpha has a wheel diameter of 160 mm and an overall height of 200 mm. It has a load capacity of 300 kg at speeds of 3 km/h and 4 km/h. At 6 km/h, the load capacity is reduced to 200 kg. When static, the Alpha can support loads up to 600 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8499UFX160P67 Q1-11
EAN
4031582380774
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
300 kg
Load capacity at 4 km/h
300 kg
Load capacity at 6 km/h
200 kg
Load capacity Static
600 kg
Overall height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.99 kg
Product name
Alpha
Electric conductive
Stainless
Fitting
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, heavy
Wheel
Hardness of tread (A)
64 Shore A
Tread width
46 mm
Diameter
160 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.