Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

This stem accessory features a stem with synthetic circlip and collar fitting design, engineered for reliable castor integration. The component measures 4.5 mm in overall height and weighs 0.04 kg, providing a compact yet robust solution. It delivers exceptional load performance with a static load capacity of 120 kg and dynamic load capacity of 60 kg at speeds up to 3 km/h, making it suitable for demanding industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
B40 - 11x20 / 10
EAN
4031582418002
Core attributes
Type
Accessory
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall height
4.5 mm
Overall weight
0.04 kg
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Stem with synthetic circlip, with collar
Stem diameter
11 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Fast assembly
Faster assembly process with use of plug-in fittings.