Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent durability and floor protection, whilst the precision ball bearing system ensures smooth rolling performance with minimal maintenance requirements. The castor has a wheel diameter of 160 mm and an overall height of 195 mm, making it suitable for medium to heavy-duty applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UAP160P30-13 BURDEOS
EAN
4031582440171
Core attributes
Type
Swivel castor with total lock
Overall width
96 mm
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Overall height
195 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
2.16 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
332 mm
Offset
60 mm
Swivel radius
166 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
40 mm
Diameter
160 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Crossselling

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Alpha
3470UAR160P63 natural/3004

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on a roller bearing for enhanced durability and reduced rolling resistance. With a wheel diameter of 160 mm, the castor has an overall height of 200 mm. Load capacity specifications include a dynamic rating of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg. This robust castor is suitable for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

160 mm
Medium Duty | 150 - 500 kg
200 mm
160 mm
Medium Duty | 150 - 500 kg
200 mm
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Alpha
3478UAR160P63 natural/3004

The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with injected polyurethane tread material, mounted on precision roller bearings for smooth operation and extended service life. With a wheel diameter of 160 mm, the castor achieves an overall height of 200 mm. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

160 mm
Medium Duty | 150 - 500 kg
200 mm
160 mm
Medium Duty | 150 - 500 kg
200 mm