Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor features a medium rectangular heavy-duty plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races, reinforced or stainless, providing robust swivel bearing performance. The wheel comprises a polypropylene body fitted with a pneumatic tyre featuring block profile tread for enhanced grip and shock absorption, supported by precision roller bearing technology. With a wheel diameter of 260 mm, the castor achieves an overall height of 310 mm. Load capacity specifications include a dynamic rating of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3480PQR260P65 black/darkblue
EAN
4031582438239
Core attributes
Housing type
Swivel castor
Load capacity at 3 km/h
150 kg
Load capacity Static
300 kg
Overall height
310 mm
Overall weight
5 kg
Product name
Alpha
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular heavy-duty plate
Plate hole diameter
14 mm
Plate hole length (Maximum)
160 mm
Plate hole width (Maximum)
120 mm
Plate length
200 mm
Plate width
160 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
440 mm
Offset
90 mm
Swivel radius
220 mm
Wheel
Body material
Polypropylene
Tread material
Pneumatic tyre, block profile
Tread width
85 mm
Diameter
260 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Easy steering
Double ball bearing swivel head.