Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea swivel castor features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotation and reliable performance. The wheel comprises a polypropylene body with solid rubber, non-marking tread material that provides excellent floor protection, whilst the plain bearing system delivers consistent rolling performance. With a wheel diameter of 100 mm, the castor has an overall height of 141 mm. The load capacity specifications include a dynamic load rating of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, and shower chairs, where reliable mobility and floor protection are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PIO100P51
EAN
4031582399455
Core attributes
Housing type
Swivel castor
Overall width
66 mm
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall height
141 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.5 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
75 mm
Plate hole width (Maximum)
50 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
180 mm
Offset
40 mm
Swivel radius
90 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).