Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting designed for secure mounting applications. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates an aluminium body with a casted polyurethane tread, delivering excellent floor protection whilst maintaining superior grip characteristics. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel diameter measures 125 mm, contributing to effective load distribution and manoeuvrability. The overall height dimension is 155 mm, suitable for standard industrial applications. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h, with a static load capacity of 500 kg, making this castor ideal for medium to heavy-duty material handling equipment requiring reliable performance and longevity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478ITP125P62 TFR
EAN
4031582391886
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Overall height
155 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.81 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
30 mm
Diameter
125 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Accessories

Wheel 100 mm
Novatech
ITP 100x40-Ø12 HL45 incl. A-set

The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 12 mm axle hole diameter and 45 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable mobility and durability under varying operational speeds and loads.

100 mm
300 kg
100 mm
300 kg
Skip product gallery

Matching Products

Swivel castor 125 mm
Alpha
3470ITP125P62 TFR

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises an aluminium body with a casted polyurethane tread, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 125 mm, contributing to an overall castor height of 155 mm. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h, whilst the static load capacity reaches 500 kg. This robust construction ensures reliable performance in demanding industrial applications where precise manoeuvrability and substantial load-bearing capability are essential requirements.

125 mm
155 mm
250 kg
125 mm
155 mm
250 kg
Skip product gallery

Matching Products

Swivel castor 125 mm
Alpha
3470ITP125P62 TFR

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises an aluminium body with a casted polyurethane tread, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 125 mm, contributing to an overall castor height of 155 mm. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h, whilst the static load capacity reaches 500 kg. This robust construction ensures reliable performance in demanding industrial applications where precise manoeuvrability and substantial load-bearing capability are essential requirements.

125 mm
155 mm
250 kg
125 mm
155 mm
250 kg