Alpha
3478IEP100P62
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
| Applications | Automotive, Catering, Industrial Consumer, Machinery & Workshop Equipment, Medical Institutions, Retail Logistics, Shopping Trolleys, Trading, Urban Mobility, Warehousing Solutions |
|---|---|
| Product name | Alpha |
| Product type | Fixed castor |
| Load capacity at 4 km/h | 200 KG |
| Load capacity Static | 400 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 85 °C |
| Overall height | 128 mm |
| Overall width | 85 mm |
| Overall weight | 0.69 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, heavy |
|---|---|
| Fork shape | Broad |
| Swivel bearing | Two ball races |
| Color | Blue passivated |
Wheel
| Body material | Aluminium |
|---|---|
| Tread material | Elastic tire, black, vulcanized |
| Bearing | Precision ball bearing |
| Tread | Soft tread |
| Wheel color | Metallic |
| Wheel diameter | 100 mm |
| Tread width | 40 mm |
| Wheel width | 40 mm |
| Hardness of tread (A) | 68 Shore A |
Fitting
| Fitting type | Rectangular plate |
|---|---|
| Plate length | 103 mm |
| Plate width | 85 mm |
| Plate hole length (Minimum) | 77 mm |
| Plate hole length (Maximum) | 60 mm |
| Plate hole width (Minimum) | 77 mm |
| Plate hole width (Maximum) | 80 mm |
| Plate hole diameter | 9 mm |