Alpha
3477UER100P30-13
Core attributes
Applications | Automotive, Catering, Industrial Consumer, Machinery & Workshop Equipment, Medical Institutions, Retail Logistics, Shopping Trolleys, Trading, Urban Mobility, Warehousing Solutions |
---|---|
Product name | Alpha |
Product type | Swivel castor with total lock |
Load capacity at 4 km/h | 150 KG |
Load capacity Static | 300 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 80 °C |
Overall height | 128 mm |
Overall width | 75 mm |
Overall weight | 0.96 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, heavy |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Color | Blue passivated |
Offset | 41 mm |
Swivel radius | 123 mm |
Swivel Interference | 246 mm |
Dome diameter | 75 mm |
Wheel
Body material | Polyamide |
---|---|
Tread material | Elastic tire, black, vulcanized |
Bearing | Roller bearing |
Tread | Soft tread |
Wheel color | Silver grey (RAL7001) |
Wheel diameter | 100 mm |
Tread width | 34 mm |
Wheel width | 34 mm |
Hardness of tread (A) | 63 Shore A |
Fitting
Fitting type | Bolt hole |
---|---|
Bolt hole diameter | 13 mm |