Machine Castors
Wheel 200 mm
The Novatech wheel features a 200mm diameter with an 80mm wide polyurethane casted tread and cast iron body construction. The precision ball bearing system operates through a 30mm axle hole diameter with a 90mm hub length. Dynamic load capacity ranges from 1400kg to 1680kg depending on operating speeds of 3-6 km/h, whilst static load capacity reaches 2800kg. Applications include airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, manufacturing, container construction, fire protection, forklifts, AGV systems, and transport equipment.
Wheel 250 mm
The Novatech wheel features a robust 250mm diameter design with a 50mm wide polyurethane casted tread and cast iron body construction. The precision ball bearing system operates through a 25mm axle hole diameter with a 60mm hub length. Dynamic load capacity reaches 1440kg at 4km/h and 1200kg at 6km/h, whilst static load capacity extends to 2880kg. This wheel serves diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and transport equipment.
Wheel 82 mm
The Novatech wheel features an 82mm diameter with a 90mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 90mm hub length. This wheel delivers a dynamic load capacity of 750kg at 3km/h operating speed and a static load capacity of 1500kg. Applications include airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and transport equipment.
Wheel 85 mm
The Novatech wheel features an 85mm diameter with a 105mm wide casted polyurethane tread and 110mm hub length, incorporating a 12mm axle hole diameter for precision ball bearing, sealed mounting. Constructed with a steel, iron body material, this wheel delivers exceptional performance with a dynamic load capacity of 1000kg at 3km/h and static load capacity of 2000kg. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms, CT scanners, MRI and X-ray systems, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and general transport equipment requiring reliable, heavy-duty castor wheel solutions.
Wheel 65 mm
The Duratech Wheel is constructed from heavy polyamide with an identical tread material, featuring a 65mm diameter and 32mm tread width. The wheel incorporates a precision ball bearing system with a 12mm axle hole diameter and 32mm hub length. Load capacity specifications include a static rating of 580kg, whilst dynamic capacity varies from 290kg at 4km/h to 240kg at 6km/h operating speeds. This wheel is designed for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and general transport equipment.
Wheel 85 mm
The Novatech wheel features an 85mm diameter with a 95mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing, sealed design includes a 25mm axle hole diameter and 100mm hub length. Load capacity specifications include 1000kg dynamic load at 3km/h operating speed and 2000kg static load capacity. Applications encompass airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment including C-arms, CT scanners, MRI and X-ray systems, forklift trucks, AGV systems, and transport equipment.
Wheel 150 mm
The Duratech wheel features a robust polyamide construction with a 150mm diameter and 46mm tread width, incorporating a roller bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 500kg at 4km/h and a static load capacity of 1000kg, whilst the tread material remains identical to the wheel body for enhanced durability. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm tread width, constructed with a polyamide electric conductive body and an elastic tyre that is non-marking, antistatic, and vulcanised. Equipped with precision ball bearings, this wheel offers a dynamic load capacity of 160kg at 4km/h and a static load capacity of 320kg. It is specifically designed for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 160 mm
The Novatech wheel features a 160mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,100kg and dynamic capacities of 550kg at 4km/h or 440kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport solutions.
Swivel castor 100 mm
The Alpha swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material and incorporates two ball races swivel bearing system for smooth directional movement. The wheel comprises a sheet steel body with solid rubber, black tread material and is equipped with roller bearing for enhanced performance and durability. The wheel has a diameter of 100 mm whilst the overall height measures 131 mm. Load capacity specifications include a dynamic load rating of 70 kg at 4 km/h operating speed and a static load capacity of 140 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material and incorporates two ball races swivel bearing system for smooth directional movement. The wheel comprises a sheet steel body with solid rubber, black tread material and is equipped with roller bearing for enhanced durability and reduced friction. The wheel diameter measures 125 mm with an overall height of 158 mm. Load capacity specifications include a dynamic load rating of 70 kg at 4 km/h operating speed and a static load capacity of 140 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 160 mm
The Alpha swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body with solid rubber, black tread material and is equipped with a roller bearing for enhanced durability and reduced rolling resistance. The wheel diameter measures 160 mm, whilst the overall height of the complete castor assembly is 195 mm. Load capacity specifications include a dynamic load rating of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment installations.
Swivel castor 200 mm
The Alpha swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material and incorporates two ball races swivel bearing system for smooth directional movement. The wheel comprises a sheet steel body with solid rubber, black tread material and roller bearing for reliable operation. The wheel diameter measures 200 mm with an overall height of 235 mm. Load capacity specifications include a dynamic load rating of 205 kg at 4 km/h operating speed and a static load capacity of 410 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 100 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, whilst the roller bearing ensures reliable operation under load. With a wheel diameter of 100mm, the castor has an overall height of 128mm for compact installation requirements. Load specifications include a dynamic capacity of 70kg at speeds up to 4km/h and a static load capacity of 140kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 100 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material and precision roller bearing for enhanced durability and quiet operation. With a wheel diameter of 100mm, the castor provides an overall height of 128mm for optimal ground clearance. Load specifications include a dynamic capacity of 70kg at speeds up to 4km/h and a static load rating of 140kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 200 mm
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a sheet steel body with solid rubber, non-marking tread material and roller bearing for optimal performance and floor protection. With a wheel diameter of 200 mm, the castor has an overall height of 240 mm. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 160 mm
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a biosourced, injected, electric-conductive polyurethane tread, mounted on a plain bearing with synthetic spacer tube for reliable operation. With a wheel diameter of 160 mm, the castor has an overall height of 200 mm. Load capacity specifications include a dynamic rating of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock, head end of castor 160 mm
The Alpha is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, heavy material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with polyurethane, biosourced, injected, electric-conductive tread material, mounted on a plain bearing with synthetic spacer tube for consistent performance. With a wheel diameter of 160 mm, the castor has an overall height of 200 mm. Load capacity specifications include a dynamic rating of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.
Swivel castor with directional lock 160 mm
The Alpha swivel castor with directional lock features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid black rubber tread and roller bearing for enhanced durability and reduced rolling resistance, with a diameter of 160 mm. The castor has an overall height of 200 mm, making it suitable for various industrial applications. Load capacity specifications include a dynamic load rating of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, providing robust performance for demanding operational requirements.
Swivel castor 200 mm
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet with two ball races providing smooth swivel bearing operation for enhanced manoeuvrability. The wheel incorporates a polypropylene body with polyurethane tread material that is biosourced, injected, and electric-conductive, mounted on a plain bearing with synthetic spacer tube for reliable rotation. The wheel diameter measures 200 mm with an overall height of 240 mm. Load capacity specifications include a dynamic rating of 205 kg at 4 km/h operating speed and a static load capacity of 410 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 100 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid black rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 100mm, the castor has an overall height of 128mm. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for automotive OEM applications, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid black rubber tread material, mounted on a plain bearing system, and measures 125 mm in diameter for optimal performance across various surfaces. The castor has an overall height of 155 mm, making it suitable for standard industrial applications. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, providing reliable performance for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber black tread material and utilises a plain bearing system, with a diameter of 125 mm for optimal rolling performance. The castor has an overall height of 155 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, providing robust performance for demanding operational requirements across automotive OEM, catering systems, container construction, and numerous industrial applications.
Swivel castor with total lock 160 mm
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced durability. The wheel comprises a polypropylene body with solid black rubber tread material and utilises a plain bearing system, with a diameter of 160 mm for optimal performance across various surfaces. The castor has an overall height of 195 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, providing reliable performance for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and workbenches.