Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 85 mm in width. The wheel has an overall diameter of 85 mm with a hub length of 90 mm and an axle hole diameter of 25 mm, accommodating standard castor mounting requirements. Equipped with a precision ball bearing, sealed for durability and low maintenance, this wheel delivers exceptional performance across varied operating conditions. The load capacity specifications indicate a static load rating of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable load support and smooth operation.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 085x85-Ø25 HL90-Type A
EAN
4031582331868
S4 Materialnumber
199832337
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.29 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6006 2RS
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
90 mm
Tread width
85 mm
Diameter
85 mm
Body width
85 mm
Sealing type
A
Suitable for
linde_mic
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.