Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel features a steel, iron body construction with an 82 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 72 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg, whilst dynamic load capacities reach 700 kg at 4 km/h and 840 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 082x70-Ø20 HL72-Type B
EAN
4031582331899
S4 Material Number
199832354
Core attributes
Type
Wheel
Load capacity at 4 km/h
700 kg
Load capacity at 6 km/h
840 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.92 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6005 2RS
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
72 mm
Tread width
70 mm
Diameter
82 mm
Body width
70 mm
Sealing type
B
Suitable for
jungheinrich_mic
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.