Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech Wheel is a precision castor wheel engineered for heavy-duty industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 76 mm in width. The wheel has an overall diameter of 82 mm with a hub length of 76 mm and an axle hole diameter of 20 mm, accommodating standard castor fittings. Equipped with a precision ball bearing for smooth rotation and durability, this wheel delivers exceptional load-carrying capability with a static load capacity of 1400 kg. The dynamic load capacity reaches 840 kg at speeds up to 6 km/h, or 700 kg at speeds up to 4 km/h, making it suitable for both rapid and controlled movement applications in demanding industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP 082x76-Ø20 HL76
EAN
4031582318722
S4 Materialnumber
199827955
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
700 kg
Load capacity at 6 km/h
840 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.16 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
76 mm
Tread width
76 mm
Diameter
82 mm
Body width
76 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.