Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech castor wheel features an 80 mm diameter with an 80 mm wide polyurethane casted tread, incorporating a steel and iron body construction with precision ball bearing sealed mechanism. The wheel accommodates a 20 mm axle hole diameter and includes an 85 mm hub length for secure mounting. Load specifications include a static capacity of 1400 kg, whilst dynamic load ratings achieve 700 kg at 4 km/h operating speed and 560 kg at 6 km/h, making it suitable for heavy-duty industrial applications requiring reliable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 080x80-Ø20 HL85-Type A
EAN
4031582329964
S4 Material Number
199831617
Core attributes
Type
Wheel
Load capacity at 4 km/h
700 kg
Load capacity at 6 km/h
560 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.27 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6006 2RS
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
85 mm
Tread width
80 mm
Diameter
80 mm
Body width
80 mm
Sealing type
A
Suitable for
linde
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.