Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

Integral - a million design options

Whether it's a hospital bed, surgery table or medical device, a consistent product design makes your brand visible down to the last detail.
integral-chameleon
Who wants to be a chameleonaire?

Integral: a million design options.

Who wants to be
a chameleonaire?

Castors tailored to your product design
Why blend in when you can fit in?
Whether it’s a hospital bed, surgery table or medical device, a consistent product design makes your brand visible down to the last detail. That’s why TENTE Integral plus and Integral twin load can be visually tailored to match your product design or that of your customers. From custom colours to your own logo – so the castor becomes part of the overall design.

Two castor solutions. Your design signature.

For hospital and care beds

Integral plus. Tailored to your product design.

The entire housing cover of Integral plus can be matched to your chosen colour scheme: Want to stand out? Simply specify your preferred RAL shade* and add a splash of colour. This makes your brand instantly recognisable – and hospital life a little bit brighter.

Prefer a more understated look? Integral plus is also available in the standard colours RAL 9002, RAL 9006 and RAL 9011.

Made for hospital and care beds

Integral plus has been developed for everyday use in hospitals and care facilities, combining optimised handling with the proven strengths of the Integral series.

For surgery tables and advanced medical technology

Integral twin load. A distinctive design identity.

Integral twin load can also be visually integrated into your individual product concept. On request, the housing cover can be finished in your preferred RAL colour* and the cap branded with your logo. This carries your brand identity through every detail of your product design. 

Prefer a classic combination? RAL 9002 is the standard colour for Integral twin load. 

Strong when it matters

Integral twin load has been developed for surgery tables, surgical robots, bariatric beds and other demanding medical applications. High torsional rigidity and a load capacity of up to 250 kg per castor ensure stable positioning even under heavy loads.

* Preferred RAL colours outside the standard range are available on request and subject to order quantity.