Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

Castors for fire service roll containers

Safe movement, reliable locking
Braun_Feuerwehrtechnik_TENTE_Customer_Reference_1
Fire service roll containers make sure hoses, firefighting and flood response equipment, breathing aids, and heavy-duty work and rescue equipment quickly get to where they are needed. They require transport castors that remain easy to steer even under heavy loads, perform reliably in demanding operational conditions, and keep the container securely in place at the incident site.
The TENTE Alpha product family provides robust, adaptable solutions for these requirements, with load capacities of up to 500 kg per castor and a choice of locking functions, wheel materials and fittings.

What castors for fire service roll containers need to offer

Load capacity is not the only factor that matters in an emergency. Fire service roll containers are moved frequently, loaded into and unloaded from vehicles, and exposed to changing environmental conditions. Smooth running and easy steering reduce the effort required. A reliable locking system prevents unintended movement and helps keep the container stable at the incident site. 

Alpha castors for reliable performance

Fire service roll containers need castors that can carry heavy loads reliably, are easy to manoeuvre and continue to operate safely in demanding conditions. 

Depending on the version, multiple Alpha castors can be locked or released simultaneously from a central control. Options are available with central wheel locking, directional locking or total locking. This reduces operating effort and the risk of individual castors being left unsecured. The technical design – using profile bars, levers or integrated solutions, for example – can be tailored to the construction and requirements of each fire service roll container. 

Get in touch

Do you want individual consultation for your specific use case? Contact our TENTE experts now.

Versatile configuration options

Depending on the combination of wheel, housing and fitting, the Alpha product family offers features including: 

  • Easy manoeuvring: A swivel bearing with a double ball bearing supports precise steering. 

  • Robust design: Wear-resistant wheel variants withstand heavy use, while sealed bearings protect against water and dirt. 

  • Designed for the operating environment: Heat-resistant and corrosion-resistant versions are available. 

  • High load capacity: Depending on the wheel, housing and fitting combination, the Alpha product family offers load capacities of up to 500 kg per castor. 

Skip image gallery

Our heat resistant castors

Learn more about the technical versions, fittings and locking functions of our heat resistant castors.

Practical example

Alpha castors at Braun Feuerwehrtechnik

Our partnership with Braun Feuerwehrtechnik demonstrates how our solution performs in real operating conditions. The company develops roll containers for fire services that carry hoses, firefighting equipment, flood response equipment, breathing apparatus, and heavy-duty work and rescue equipment. 

The roll containers are used in cold and heat, wind and rain, and snow and ice. The combination of high load capacity, easy manoeuvrability, central locking and the dust guard on TENTE Alpha castors enables equipment to be transported safely and flexibly all the way to the incident site. 

Selected Alpha Castors

Selected Alpha castors at Braun Feuerwehrtechnik:

Wheel diameter: 200 mm
Dynamic load capacity: 400 kg per castor
Castor configuration: Four Alpha castors per roll container, or six for particularly heavy containers.
Locking system: Central locking

Thoughtfully engineered safety for heavy roll containers

The Alpha castors on the fire service roll containers are connected by a robust linkage. An operating handle transfers the hand movement via a gas spring to a second bar. This locks or releases all castors simultaneously without bringing the container to an abrupt stop. 

An additional dust guard on the swivel bearing limits sideways castor movement. This reduces the risk of tipping when the castors are locked – an important safety feature for heavy roll containers. 

— Thomas Braun, Founder and Managing Director of Braun Feuerwehrtechnik GmbH

— Thomas Braun, Founder and Managing Director of Braun Feuerwehrtechnik GmbH

We have worked closely together for years. TENTE always takes our challenges seriously. Together, we develop a solution precisely tailored to our customers, for whom safety is a top priority.

— Thomas Braun, Founder and Managing Director of Braun Feuerwehrtechnik GmbH

Braun Feuerwehrtechnik GmbH Case Study

Read how Braun Feuerwehrtechnik and TENTE jointly developed a safe, robust solution for fire service roll containers.

Which castors are right for your fire service roll container?

Load capacity, wheel material, fitting and locking function must match the design, load and operating environment of the roll container. Tell us briefly about your requirements.

Our experts will help you select and configure the right Alpha castors.

Fields marked with asterisks (*) are required.