Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta is a swivel castor with total lock, suitable for airport equipment, automotive OEM applications, production and platform trolleys, and transport equipment. The medium rectangular plate fitting provides a robust and stable mounting interface for securing the castor to the carrying structure. The housing is constructed from very heavy steel sheet and incorporates a swivel bearing with two ball races, which are available in reinforced or stainless versions to suit the operating environment. The wheel has a diameter of 160 mm and is mounted on a precision ball bearing, with a premium casted PUR tread on a cast iron body. The overall height of the castor is 200 mm. The static load capacity is 1600 kg, while the dynamic load capacity is 600 kg at 6 km/h or 800 kg at 4 km/h, so the permissible load reduces as travel speed increases.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4687FTP160P63 TFR
EAN
4031582386264
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
600 kg
Load capacity Static
1600 kg
Overall Height
200 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
5.59 kg
Product Name
Zeta
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel Bearing
Two ball races, reinforced or stainless
Swivel interference
322 mm
Offset
55 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread Material Mix
PUR casted premium
Tread width
50 mm
Diameter
160 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Zeta
4680FTP160P63 TFR

The Zeta swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, automotive OEM operations, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment whilst maintaining operational flexibility. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and extended service life under continuous use. The wheel features a 160 mm diameter and is manufactured with a PUR casted premium tread material bonded to a cast iron body, delivering exceptional durability and load distribution characteristics. The overall height of the castor assembly measures 200 mm, providing appropriate ground clearance for standard industrial trolley applications. The castor demonstrates impressive load-bearing capabilities with a static load capacity of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, accommodating various operational speeds and load scenarios. The precision ball bearing integrated within the wheel assembly ensures smooth rotation and minimises friction, contributing to the castor's reliability and longevity in high-frequency operational environments. This combination of robust construction, premium materials, and precision engineering makes the Zeta swivel castor an ideal choice for applications requiring dependable performance and substantial load-carrying capability.

160 mm
200 mm
800 kg
160 mm
200 mm
800 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Zeta
4688FTP160P63 TFR

The Zeta fixed castor is a robust industrial mobility solution engineered for demanding applications requiring reliable load-bearing performance. This unit features a medium rectangular plate fitting that ensures secure and stable mounting to equipment and machinery. The housing is constructed from very heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly comprises a 160 mm diameter design with a cast iron body and PUR casted premium tread material, delivering superior wear resistance and extended service life. The wheel is equipped with a precision ball bearing, ensuring smooth rotation and minimal friction during operation. The overall height of the castor measures 200 mm, making it suitable for applications where vertical space considerations are important. This fixed castor demonstrates impressive load-bearing capabilities, with a static load capacity of 1600 kg, enabling it to support substantial stationary loads. For dynamic applications, the castor maintains a load capacity of 640 kg at speeds up to 6 km/h, or alternatively 800 kg at reduced speeds of 4 km/h, providing flexibility for various operational scenarios. The combination of premium materials, precision engineering, and substantial load ratings makes the Zeta fixed castor an ideal choice for heavy-duty industrial and commercial applications.

160 mm
200 mm
800 kg
160 mm
200 mm
800 kg