- Home
- Industries & Solutions
- Lifestyle
- Food & Catering
-
Inflight Trolleys
Wheels and Castors for Inflight Trolleys
Swivel castor with total lock 75 mm
The Agila twin swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene electric conductive body fitted with thermoplastic rubber electric-conductive tread material, mounted on a plain bearing system with a diameter of 75mm. The castor has an overall height of 99mm, providing compact integration whilst maintaining robust performance characteristics. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications where reliable mobility and secure positioning are essential requirements.
Swivel castor with central, total lock 75 mm
The Agila twin is a swivel castor with central, total lock designed for demanding mobility applications. The castor features a rectangular plate with brake elements fitting that provides secure mounting and reliable braking functionality. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing, ensuring smooth directional movement and long-lasting performance. The wheel comprises a polypropylene body with thermoplastic rubber tread material, mounted on a cone ball bearing in stainless steel construction for corrosion resistance and smooth rolling. The wheel diameter measures 75 mm, whilst the overall height of the complete assembly is 103 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is particularly suited for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications where reliable mobility and secure locking are essential requirements.
Aviana
The Aviana swivel castor with central, total lock features a rectangular plate with brake elements fitting system for secure mounting and operational control. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement under load. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the cone ball bearing in stainless steel construction delivers reliable performance and corrosion resistance. With a wheel diameter of 75 mm, the castor has an overall height of 102 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for inflight trolleys where reliable mobility and secure locking are essential requirements.
Aviana
The Aviana swivel castor with central, total lock features a rectangular plate with brake elements fitting system for secure mounting and operational control. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement under load. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the cone ball bearing in stainless steel construction delivers reliable performance and corrosion resistance. The castor has a wheel diameter of 75 mm and an overall height of 102 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, with primary applications in inflight trolleys where reliability and manoeuvrability are essential requirements.
Swivel castor 36 mm
The Agila twin swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube delivers reliable rotation with minimal maintenance requirements. The wheel diameter measures 36 mm with an overall height of 62 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at 3 km/h operating speed and a static load capacity of 100 kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Swivel castor 36 mm
The Agila twin swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube delivers reliable rotation with minimal maintenance requirements. The wheel diameter measures 36 mm with an overall height of 62 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at 3 km/h operating speed and a static load capacity of 100 kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Agila twin
The Agila twin is a swivel castor with total lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotational movement and enhanced durability. The wheel comprises a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for superior grip and static discharge capabilities. The wheel operates on a plain bearing system and measures 75 mm in diameter. The castor has an overall height of 102 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial and commercial applications requiring mobility and secure locking functionality.
Agila twin
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing with spacer tube delivers reliable rotation performance. With a wheel diameter of 50mm, the castor achieves an overall height of 69mm. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications where manoeuvrability and durability are essential requirements.
Agila twin
The Agila twin swivel castor with wheel brake features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable operation. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing with spacer tube delivers consistent rolling performance. With a wheel diameter of 50 mm, the castor has an overall height of 69 mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Agila twin
The Agila twin swivel castor with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable operation. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for consistent rolling performance. The wheel diameter measures 50mm with an overall height of 69mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 75kg at speeds up to 3km/h and a static load capacity of 150kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.