- Home
- Industries & Solutions
- Industry
-
Machinery & Workshop Equipment
Castors and Wheels for Machinery & Workshop Equipment
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm tread width, constructed with a polyamide electric conductive body and an elastic tyre that is non-marking, antistatic, and vulcanised. Equipped with precision ball bearings, this wheel offers a dynamic load capacity of 160kg at 4km/h and a static load capacity of 320kg. It is specifically designed for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Puretech wheel is engineered with a sheet steel body and features a 100 mm diameter with a 32 mm wide solid rubber, non-marking tread for superior floor protection. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor care.
Wheel 125 mm
The Puretech wheel is engineered with a sheet steel body and features a 125 mm diameter with a 32 mm wide solid rubber, non-marking tread for optimal floor protection. The wheel incorporates a cone ball bearing system with an 8 mm axle hole diameter and 36 mm hub length for reliable operation. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications.
Wheel 150 mm
The Puretech wheel features a 150 mm diameter with a 32 mm wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor protection.
Wheel 80 mm
The Puretech castor wheel features a polyamide body with an 80mm diameter and 35mm tread width, incorporating a plain bearing system and an 8.3mm axle hole diameter with a 46mm hub length. The solid rubber black tread provides reliable performance across various applications. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Wheel 100 mm
The Puretech wheel features a 100mm diameter with a 35mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for medium-duty castor applications requiring reliable performance and durability in industrial and commercial environments.
Wheel 75 mm
The Puretech wheel is engineered with a sheet steel body and features a 75 mm diameter with a solid rubber, non-marking tread measuring 25 mm in width. The wheel incorporates a cone ball bearing system and has a hub length of 28 mm with a 6 mm axle hole diameter. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for demanding industrial castor applications requiring reliable performance and floor protection.
Wheel 80 mm
The Puretech wheel is designed for castor applications, featuring a polypropylene body construction with an 80mm diameter and 35mm tread width made from solid rubber in black. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length for reliable operation. Load specifications include a dynamic capacity of 70kg at speeds up to 4km/h and a static load capacity of 140kg, making it suitable for medium-duty industrial and commercial applications requiring smooth mobility and durability.
Wheel 160 mm
The Puretech castor wheel features a 160mm diameter with a 40mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load specifications include a dynamic capacity of 135kg at 4km/h operating speed and a static load capacity of 270kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance.
Wheel 160 mm
The Puretech wheel features a 160 mm diameter with a 40 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length. Load capacity specifications include a dynamic rating of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for medium-duty castor applications requiring reliable performance and floor protection.
Wheel 150 mm
The Puretech wheel is designed for castor applications, featuring a 150 mm diameter with a 32 mm wide solid rubber tread that is black and electric-conductive. The wheel incorporates a zinc die-cast body construction with a precision ball bearing that is sealed for reliable operation. Key dimensions include a hub length of 35.5 mm and an axle hole diameter of 8.3 mm for proper mounting. Load capacity specifications are 150 kg dynamic load at 3 km/h operating speed and 300 kg static load capacity.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 48 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring smooth, quiet operation with floor protection.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 44 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg, making it suitable for medium-duty castor applications requiring smooth, quiet operation with excellent floor protection.
Wheel 125 mm
The Puretech wheel is designed for castor applications, featuring a 125mm diameter with a 37mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial and commercial applications requiring smooth mobility and durability.
Wheel 300 mm
The Puretech wheel is designed for castor applications, featuring a 300mm diameter with a 50mm wide solid rubber, black tread and a polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility and durability.
Wheel 200 mm
The Puretech wheel is designed for castor applications, featuring a 200 mm diameter with a 50 mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 25 mm axle hole diameter and 58 mm hub length for reliable operation. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility and durability.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 60mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 25mm axle hole diameter and 74mm hub length. Load capacity specifications include a dynamic rating of 295kg at 4km/h operating speed and a static load capacity of 590kg, making it suitable for medium to heavy-duty castor applications requiring reliable performance and durability in industrial environments.
Wheel 200 mm
The Puretech wheel is a robust castor component featuring a 200mm diameter with a 50mm wide solid rubber, non-marking tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 60mm hub length for reliable operation. Load specifications include a dynamic capacity of 205kg at speeds up to 4km/h and a static load capacity of 410kg, making it suitable for demanding industrial applications requiring smooth, non-marking mobility solutions.
Wheel 250 mm
The Puretech castor wheel features a cast iron body with a 250mm diameter and an 80mm wide solid rubber, black tread, incorporating a precision ball bearing system with a 25mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static load capacity of 1,350kg and dynamic load capacities of 810kg at 4km/h and 675kg at 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability in demanding operational environments.
Wheel 300 mm
The Puretech wheel features a robust cast iron body with a 300mm diameter and an 85mm wide solid rubber black tread, incorporating a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length. This industrial wheel delivers exceptional load performance with a static load capacity of 1600kg, whilst maintaining dynamic load capacities of 960kg at speeds up to 4km/h and 800kg at speeds up to 6km/h, making it ideal for heavy-duty castor applications requiring reliable performance under substantial loads.
Wheel 200 mm
The Puretech castor wheel features a cast iron body with a 200mm diameter and solid rubber black tread measuring 75mm in width, incorporating a precision ball bearing system with a 20mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static capacity of 1000kg, whilst maintaining dynamic load capacities of 600kg at speeds up to 4km/h and 500kg at speeds up to 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Puretech wheel features a robust cast iron body with a 200mm diameter and solid rubber black tread measuring 75mm in width, incorporating a precision ball bearing system with a 25mm axle hole diameter and 90mm hub length. This industrial wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 600kg at speeds up to 4km/h or 500kg at speeds up to 6km/h, making it ideal for heavy-duty castor applications requiring reliable load distribution and smooth operation.
Wheel 160 mm
The Novatech wheel features a 160mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,100kg and dynamic capacities of 550kg at 4km/h or 440kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 250 mm
The Puretech castor wheel features a cast iron body with a 250mm diameter and an 80mm wide solid rubber black tread, incorporating a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static load capacity of 1,350kg and dynamic load capacities of 810kg at 4km/h and 675kg at 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability in demanding operational environments.