- Home
- Industries & Solutions
- Lifestyle
-
Furniture & Design
Furniture and Design Castors and Wheels
Swivel castor 75 mm
The Stylea swivel castor has a square plate fitting and a housing made of polyamide. It features a swiveling swivel bearing with a polyamide wheel body and a polyurethane tread that is injected. The wheel uses a precision ball bearing and has a diameter of 75 mm. The overall height of the castor is 75 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg. The stem allows the wheel to swivel smoothly in all directions across the square base plate. The durable polyamide and precision bearing provide reliable performance with heavy loads at low speeds. The injected polyurethane tread gives good grip and resilience.
Swivel castor with wheel brake 75 mm
The Stylea swivel castor has a square plate fitting and a housing made of polyamide. It features a swiveling swivel bearing with a polyamide stem and a wheel with a precision ball bearing. The wheel body material is polyamide while the tread material is polyurethane, injected. This castor has a wheel brake and a wheel diameter of 75 mm. With an overall height of 75 mm, the Stylea castor has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.
Swivel castor 75 mm
The Stylea swivel castor has a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material. The stem features a swiveling swivel bearing. The wheel body is also made of polyamide while the tread is made of polyurethane, injected into the wheel. The wheel incorporates a precision ball bearing. The Stylea swivel castor has a wheel diameter of 75 mm and an overall height of 75 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.
Swivel castor with wheel brake 75 mm
The Stylea swivel castor has a wheel brake and a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material, as is the wheel body. The stem features a swiveling swivel bearing. The wheel tread is made of injected polyurethane. The wheel itself contains a precision ball bearing. The Stylea castor has a wheel diameter of 75 mm and an overall height of 82 mm. At a speed of 3 km/h, it has a load capacity of 80 kg. When static, the load capacity is 160 kg.
Swivel castor 55 mm
The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The 55mm diameter wheel combines a polyamide body with tread material identical to the wheel body construction, supported by a plain bearing with spacer tube for reliable rotation performance. With an overall height of 57mm, this castor delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. The design makes it particularly suitable for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and load-bearing performance are essential requirements.
Swivel castor 55 mm
The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth rotational movement. The wheel assembly consists of a 55mm diameter wheel with a polyamide body and identical polyamide tread material, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 57mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This versatile castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential requirements.
Swivel castor with wheel brake 55 mm
The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 55mm in diameter, contributing to an overall height of 57mm for the complete castor unit. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and braking control are essential.
Swivel castor with wheel brake 55 mm
The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a 55mm diameter wheel with a polyamide body and tread material that is identical with the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design delivers reliable rotation with minimal maintenance requirements. The castor has an overall height of 57mm, making it suitable for low-profile installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential.
Swivel castor with wheel brake 55 mm
The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a 55mm diameter wheel with a polyamide body and tread material that is identical with the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design delivers reliable rotation with minimal maintenance requirements. The castor has an overall height of 57mm, making it suitable for low-profile installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential.
Swivel castor with wheel brake 40 mm
The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable operation. The 40mm diameter wheel provides an overall height of 43mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential requirements.
Swivel castor 35 mm
The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth rotational movement. The 35mm diameter wheel combines a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. With an overall height of 33mm, this compact castor delivers exceptional performance in confined spaces. The unit provides a dynamic load capacity of 50kg at speeds up to 3km/h and a static load capacity of 100kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing capability are essential.
Swivel castor 80 mm
The Mono swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a reliable plain bearing system for consistent rolling performance. With an 80mm wheel diameter, the castor provides an overall height of 104mm for appropriate clearance. Load specifications include a dynamic capacity of 70kg at speeds up to 3km/h and a static load rating of 140kg, making it suitable for bedside tables, media furniture, nursing and retirement homes, and nursing carts where reliable mobility and durability are essential requirements.
Linea
The Linea swivel castor with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings in the wheel hub guarantee smooth rolling performance. The wheel diameter measures 100 mm with an overall castor height of 118 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load capacity of 240 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring directional control.
Linea
The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 100 mm, contributing to the castor's overall height of 120 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load capacity of 240 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring reliable manoeuvrability.
Linea
The Linea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the wheel hub utilises precision ball bearings for enhanced rolling performance. The wheel diameter measures 100mm, contributing to the overall height of 120mm. Load specifications include a dynamic capacity of 120kg at speeds up to 3km/h and a static load rating of 240kg, making this castor suitable for medium-duty industrial and commercial applications requiring directional control.
Linea
The Linea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the wheel hub utilises precision ball bearings for enhanced rolling performance. The wheel diameter measures 100mm, contributing to an overall height of 120mm. Load specifications include a dynamic capacity of 120kg at speeds up to 3km/h and a static load rating of 240kg, making this castor suitable for medium-duty industrial and commercial applications requiring directional control.
Linea
The Linea swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel utilises precision ball bearing technology and measures 100 mm in diameter for optimal manoeuvrability. The castor has an overall height of 124 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load capacity of 240 kg, delivering robust performance under demanding operational conditions.
Linea
The Linea swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings in the wheel hub guarantee effortless rolling performance. The wheel diameter measures 125 mm, contributing to the overall height of 145 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making this castor suitable for medium-duty mobile equipment and industrial trolleys requiring both mobility and secure positioning capabilities.
Linea
The Linea swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long-term reliability. The wheel assembly comprises a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings in the wheel hub guarantee effortless rolling performance. The wheel diameter measures 125 mm, contributing to an overall height of 145 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making this castor suitable for medium-duty mobile equipment and industrial trolleys requiring both mobility and secure positioning capabilities.
Linea
The Linea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings within the wheel hub guarantee effortless rolling performance. The wheel diameter measures 125mm, contributing to an overall height of 145mm. Load specifications include a dynamic capacity of 130kg at speeds up to 3km/h and a static load rating of 260kg, making this castor suitable for medium-duty industrial and commercial applications requiring directional control.
Linea
The Linea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is manufactured from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel utilises precision ball bearings for enhanced rolling performance and has a diameter of 125 mm. The castor has an overall height of 145 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, delivering robust performance for industrial and commercial wheeled equipment requiring directional control.
Linea
The Linea swivel castor with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings in the wheel hub guarantee smooth rolling performance. The castor measures 125mm in wheel diameter with an overall height of 143mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 130kg at speeds up to 3km/h and a static load rating of 260kg, ensuring reliable performance across various industrial and commercial applications requiring directional control.
Linea
The Linea swivel castor with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings in the wheel hub guarantee smooth rolling performance. The wheel measures 125 mm in diameter, contributing to an overall height of 143 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring directional control.
Linea
The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 100 mm, contributing to the castor's overall height of 120 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h, with a static load rating of 240 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility and manoeuvrability.