Scaffolding Castors
Wheel 200 mm
The Elastech wheel features a robust steel and iron body construction with a 200 mm diameter and 75 mm wide elastic tyre in black vulcanised rubber. This castor wheel delivers exceptional load performance with a static capacity of 1000 kg and dynamic capacities of 600 kg at 4 km/h or 500 kg at 6 km/h, making it ideal for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 150 mm
The Elastech wheel features a 150mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body with solid rubber black tread measuring 37mm in width and a 48mm hub length, equipped with a roller bearing and 12mm axle hole diameter. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 35mm in width. The wheel incorporates a roller bearing system and has a hub length of 44.4mm with a 12mm axle hole diameter. It offers a dynamic load capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 45 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearings and an 8 mm axle hole diameter with 53 mm hub length. This wheel delivers a dynamic load capacity of 70 kg at 3 km/h and static load capacity of 140 kg, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Puretech Wheel is a robust castor component featuring a 125mm diameter with a 37mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 15mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load rating of 200kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 125 mm
The Puretech wheel features a 125mm diameter with a 37mm wide solid rubber, non-marking tread and polypropylene body construction. The roller bearing system operates through a 15mm axle hole diameter with a 58mm hub length. Load capacity specifications include 100kg dynamic loading at 4km/h operating speed and 200kg static loading. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Elastech wheel features a 160 mm diameter with a 50 mm wide elastic tyre that is non-marking and vulcanised, mounted on an aluminium body with precision ball bearing and a 20 mm axle hole diameter with 60 mm hub length. This wheel offers a static load capacity of 700 kg and dynamic load capacities of 350 kg at 4 km/h or 280 kg at 6 km/h, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. Please let me know what you'd like to discuss or any questions you might have.
Wheel 125 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour," "realise," "centre"), British terminology (like "lift" instead of "elevator," "biscuit" instead of "cookie"), and British expressions where appropriate. Is there anything specific you'd like help with?
Wheel 125 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.
Wheel 100 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 75 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.
Wheel 150 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions and phrasing in my responses. What would you like to discuss?
Wheel 160 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 300 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 30mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include a dynamic rating of 70kg at 4km/h operating speed and a static load capacity of 140kg. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20.1mm axle hole diameter and 58mm hub length. Load capacity specifications include 180kg dynamic load at 4km/h operating speed and 360kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm tread width and 58mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a polyamide body and polyurethane injected tread material, this roller bearing-equipped wheel delivers exceptional performance with a dynamic load capacity of 500kg at 4km/h and a static load capacity of 1000kg. Designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm wide polyurethane injected tread and polyamide body construction, incorporating a stainless roller bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 500kg at speeds up to 4km/h and a static load capacity of 1000kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm tread width, constructed with a polyamide electric conductive body and an elastic tyre that is non-marking, antistatic, and vulcanised. Equipped with precision ball bearings, this wheel offers a dynamic load capacity of 160kg at 4km/h and a static load capacity of 320kg. It is specifically designed for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Puretech wheel is engineered with a sheet steel body and features a 100 mm diameter with a 32 mm wide solid rubber, non-marking tread for superior floor protection. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor care.
Wheel 125 mm
The Puretech wheel is engineered with a sheet steel body and features a 125 mm diameter with a 32 mm wide solid rubber, non-marking tread for optimal floor protection. The wheel incorporates a cone ball bearing system with an 8 mm axle hole diameter and 36 mm hub length for reliable operation. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications.