- Home
- Industries & Solutions
- Healthcare
- Healthcare Furniture
-
Bedside Tables
Bedside Table Castors
Swivel castor 65 mm
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-type swivelling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a 65 mm diameter polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The castor has an overall height of 91.5 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, providing reliable performance under both moving and stationary conditions.
Swivel castor with wheel brake 65 mm
The Stylea is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole for B10 mounting, providing secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 65 mm in diameter. The castor has an overall height of 91.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, ensuring reliable performance under varying operational conditions.
Swivel castor 65 mm
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-type swivelling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body fitted with a thermoplastic rubber tread, providing excellent grip and floor protection, whilst the plain bearing with spacer tube ensures reliable rotation. The wheel measures 65 mm in diameter, contributing to the castor's overall height of 91.5 mm. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load rating of 100 kg, making this castor suitable for medium-duty mobile equipment and furniture applications requiring reliable manoeuvrability.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake designed for controlled mobility applications. The fitting features a stem with grip ring configuration, incorporating a collar for secure mounting and positioning. The housing is constructed from polypropylene material and utilises a stem-based swivelling bearing system that enables smooth directional changes whilst maintaining structural integrity. The wheel assembly comprises a polypropylene body with electrically conductive properties, ensuring safe operation in environments where static discharge control is essential. The tread material is identical to the wheel body, providing consistent performance characteristics. The wheel operates on a plain bearing system with spacer tube for enhanced durability and reduced friction. The wheel diameter measures 50mm, optimised for manoeuvrability in confined spaces. The overall height dimension is 61mm, making it suitable for low-profile applications where clearance is limited. Load specifications are determined by the combination of materials and bearing configuration.
Swivel castor 65 mm
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a 65 mm diameter wheel body manufactured from electrically conductive polyamide, with the tread material being identical to the wheel body composition for consistent performance characteristics. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The castor has an overall height of 68 mm, providing a compact profile suitable for various industrial applications. Load specifications include a dynamic load capacity of 50 kg at speeds up to 3 km/h, whilst the static load capacity reaches 100 kg, making it suitable for medium-duty mobile equipment and trolley applications requiring reliable manoeuvrability.
Swivel castor 65 mm
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a 65 mm diameter wheel body manufactured from electrically conductive polyamide, with the tread material being identical to the wheel body composition for consistent performance characteristics. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The castor has an overall height of 68 mm, providing a compact profile suitable for various industrial applications. Load specifications include a dynamic load capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty mobile equipment and trolley applications requiring electrical conductivity.
Swivel castor 65 mm
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing mechanism for smooth directional changes. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge capabilities. The wheel operates on a plain bearing system with integrated spacer tube for reliable performance and has a diameter of 65 mm. The castor measures 68 mm in overall height, providing a compact profile suitable for various industrial applications. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it ideal for medium-duty mobile equipment requiring electrical conductivity.
Swivel castor 65 mm
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread that provides excellent grip and static dissipation capabilities. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and smooth rotation. The wheel diameter measures 65 mm, whilst the overall height of the complete castor assembly is 68 mm. Load specifications include a dynamic load capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty mobile equipment applications requiring electrostatic discharge protection.
Swivel castor 50 mm
The Mono swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 50mm in diameter, contributing to the castor's overall height of 72mm. Load specifications include a dynamic capacity of 30kg at operating speeds up to 3km/h, whilst the static load capacity reaches 60kg when stationary. This compact swivel castor provides versatile mobility solutions for light to medium-duty applications requiring manoeuvrability and dependable performance across various industrial and commercial environments.
Swivel castor with wheel brake 50 mm
The Mono is a swivel castor with wheel brake designed for industrial applications. The castor features a blind hole fitting compatible with B10 mounting systems, ensuring secure installation in various equipment configurations. The housing is manufactured from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that provides smooth directional movement whilst maintaining structural integrity. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing system with spacer tube for reliable rotation. The wheel measures 50mm in diameter, contributing to an overall castor height of 72mm. Load specifications include a dynamic capacity of 30kg at operational speeds up to 3km/h, with a static load rating of 60kg, making it suitable for medium-duty mobile applications requiring precise manoeuvrability and reliable braking functionality.
Swivel castor 50 mm
The Mono swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 50mm in diameter, contributing to an overall castor height of 72mm. Load specifications include a dynamic capacity of 30kg at speeds up to 3km/h and a static load rating of 60kg, making this castor suitable for medium-duty mobile equipment and furniture applications requiring manoeuvrability and dependable performance.
Swivel castor 50 mm
The Mono swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swivelling bearing system that enables smooth directional changes. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube configuration that ensures reliable rotation. The wheel measures 50mm in diameter, contributing to the castor's overall height of 72mm. Load specifications include a dynamic capacity of 30kg at operating speeds up to 3km/h, whilst the static load capacity reaches 60kg when stationary. This compact castor design provides reliable mobility solutions for light to medium-duty applications requiring manoeuvrability and dependable performance across various industrial and commercial environments.
Swivel castor with wheel brake 50 mm
The Mono is a swivel castor with wheel brake designed for industrial applications. The castor features a blind hole fitting for B10 mounting, providing secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 50 mm in diameter, whilst the overall height of the complete castor assembly is 72 mm. Load specifications include a dynamic capacity of 30 kg at speeds up to 3 km/h and a static load capacity of 60 kg, making it suitable for medium-duty mobile applications requiring precise manoeuvrability and reliable braking functionality.
Swivel castor with wheel brake 50 mm
The Mono is a swivel castor with wheel brake designed for versatile mobility applications. The castor features a blind hole fitting compatible with B10 mounting systems, ensuring secure installation in various configurations. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing mechanism that provides smooth 360-degree rotation for enhanced manoeuvrability. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread, delivering excellent grip and floor protection. The wheel operates on a plain bearing system with spacer tube for reliable performance and has a diameter of 50mm. The castor has an overall height of 72mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 30kg at speeds up to 3km/h and a static load capacity of 60kg, providing reliable performance across diverse operational requirements.
Linea light
The Linea light is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole for B10 mounting configuration, providing secure attachment to equipment. The housing is constructed from polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. The wheel operates on precision ball bearings for enhanced performance and longevity, with a diameter of 100 mm. The castor has an overall height of 100 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, ensuring reliable performance under varying operational conditions.
Swivel castor 75 mm
The Stylea swivel castor has a blind hole for b10 fitting fitting. The housing is made of polyamide and contains a stem with a swiveling swivel bearing. The wheel body material is also made of polyamide while the tread material is made of thermoplastic rubber. The wheel features a plain bearing with spacer tube. The Stylea swivel castor has a wheel diameter of 75 mm and an overall height of 76 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.
Linea light
The Linea light swivel castor with wheel brake features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a stem with a swiveling swivel bearing. The wheel body material is polyamide and the tread material is polyurethane, injected. The wheel has a plain bearing. The Linea light swivel castor has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 90 kg at 3 km/h and a static load capacity of 180 kg.
Linea light
The Linea light swivel castor with wheel brake features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a stem with a swiveling swivel bearing. The wheel body material is polyamide and the tread material is polyurethane, injected. The wheel has a plain bearing. The Linea light swivel castor has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 90 kg at 3 km/h and a static load capacity of 180 kg.
Linea light
The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, supported by a plain bearing with spacer tube for enhanced durability and consistent performance. The castor measures 68mm in overall height and is equipped with a 65mm diameter wheel. Load specifications include a dynamic capacity of 60kg at speeds up to 3km/h and a static load capacity of 120kg, making it suitable for demanding applications including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Linea light
The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, supported by a plain bearing with spacer tube for enhanced durability and consistent performance. The castor measures 68mm in overall height and is equipped with a 65mm diameter wheel. Load specifications include a dynamic capacity of 60kg at speeds up to 3km/h and a static load capacity of 120kg, making it suitable for demanding applications including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Linea light
The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet rolling performance, supported by a plain bearing with spacer tube for consistent rotation. With a wheel diameter of 65 mm, the castor achieves an overall height of 68 mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, making it ideal for medical equipment including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray systems, catering carts, computers on wheels, dialysis equipment, office furniture and chairs, ultrasound devices, ventilators, and professional cleaning carts in hospitals and nursing facilities.
Linea light
The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing system guarantees smooth rolling performance and extended service life. With a wheel diameter of 65 mm, the castor achieves an overall height of 68 mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg, making it ideal for demanding applications including anaesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, office and media furniture, medication trolleys, and professional cleaning carts across healthcare, office, and hospitality environments.
Linea light
The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing system guarantees smooth rolling performance and extended service life. With a wheel diameter of 65 mm, the castor achieves an overall height of 68 mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg, making it ideal for demanding applications including anaesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, office and media furniture, cleaning carts, and various healthcare environments.
Linea light
The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing system guarantees smooth rolling performance and extended service life. With a wheel diameter of 65 mm, the castor has an overall height of 68 mm, making it suitable for compact installations. The dynamic load capacity is rated at 90 kg at speeds up to 3 km/h, whilst the static load capacity reaches 180 kg, ensuring reliable performance across various professional applications including medical equipment, office furniture, catering systems, and cleaning carts.