- Home
- Castors & Wheels
- Wheels
-
Wheels by Operating Conditions
Wheels by Operating Conditions
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm tread width, constructed with a polyamide electric conductive body and an elastic tyre that is non-marking, antistatic, and vulcanised. Equipped with precision ball bearings, this wheel offers a dynamic load capacity of 160kg at 4km/h and a static load capacity of 320kg. It is specifically designed for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 150 mm
The Puretech wheel is designed for castor applications, featuring a 150 mm diameter with a 32 mm wide solid rubber tread that is black and electric-conductive. The wheel incorporates a zinc die-cast body construction with a precision ball bearing that is sealed for reliable operation. Key dimensions include a hub length of 35.5 mm and an axle hole diameter of 8.3 mm for proper mounting. Load capacity specifications are 150 kg dynamic load at 3 km/h operating speed and 300 kg static load capacity.
Wheel 100 mm
The Elastech heat wheel is designed for castor applications, featuring an aluminium body construction with a damping, heat resistant tread material. This wheel measures 100 mm in diameter with a tread width of 35 mm and incorporates a dry bearing bush system with an 8 mm axle hole diameter and 45.5 mm hub length. The wheel offers a dynamic load capacity of 80 kg at speeds up to 4 km/h and provides a static load capacity of 160 kg, making it suitable for demanding industrial applications requiring heat resistance and reliable performance.
Wheel 100 mm
The Elastech heat wheel is an aluminium-bodied castor wheel featuring a 100 mm diameter with a damping, heat resistant tread measuring 35 mm in width and a hub length of 45 mm, whilst the axle hole diameter is 8.3 mm. This precision ball bearing, stainless steel equipped wheel offers exceptional load performance with a dynamic load capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making it ideal for demanding industrial applications requiring heat resistance and reliable performance.
Wheel 80 mm
The Duratech heat wheel is a specialised castor component constructed from plastic thermoset, heat-resistant material with an identical tread composition for enhanced durability in elevated temperature applications. This wheel features an 80 mm diameter with a 35 mm tread width and incorporates a dry bearing bush system within a 45.5 mm hub length, accommodating an 8 mm axle hole diameter for secure mounting. The wheel delivers robust performance with a dynamic load capacity of 100 kg at speeds up to 4 km/h and an impressive static load capacity of 200 kg, making it suitable for demanding industrial applications requiring reliable heat resistance and substantial load-bearing capabilities.
Wheel 100 mm
The Duratech heat wheel is a robust castor component constructed from plastic thermoset, heat-resistant material with an identical tread composition, featuring a 100mm diameter and 35mm tread width. The wheel incorporates a dry bearing bush system with an 8mm axle hole diameter and 45.5mm hub length for reliable operation in demanding environments. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg, making it suitable for heavy-duty industrial applications requiring heat resistance.