Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, supported by plain bearing technology, and measures 125mm in diameter. The castor has an overall height of 164mm, providing optimal clearance for various industrial applications. Load capacity specifications include dynamic ratings of 700kg at 4km/h and 560kg at 6km/h operating speeds, with a static load capacity of 1400kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capacity are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4680TOO125P63
EAN
4031582307832
S4 Material Number
990804281
Core attributes
Type
Swivel castor
Overall width
96 mm
Load capacity at 4 km/h
700 kg
Load capacity at 6 km/h
560 kg
Load capacity Static
1400 kg
Overall height
164 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
2.57 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
96 mm
Swivel interference
235 mm
Offset
55 mm
Swivel radius
117.5 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Matching Products

Swivel castor with directional lock 125 mm
Zeta
4681TOO125P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, supported by plain bearing technology, and measures 125mm in diameter. The castor has an overall height of 164mm, making it suitable for various industrial applications. Load capacity specifications include dynamic ratings of 700kg at 4km/h and 560kg at 6km/h operating speeds, whilst the static load capacity reaches 1400kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capacity are essential requirements.

125 mm
164 mm
700 kg
125 mm
164 mm
700 kg
Variants
Fixed castor 125 mm
Fixed castor 125 mm
Zeta
4688TOO125P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates a polyamide, heavy body material with tread material identical with wheel body, supported by plain bearing technology and measuring 125 mm in diameter. With an overall height of 164 mm, this castor delivers exceptional load performance including dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, whilst providing a static load capacity of 1400 kg. The unit is specifically engineered for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable heavy-duty performance is essential.

125 mm
164 mm
700 kg
125 mm
164 mm
700 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Zeta
4687TOO125P63

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, fitted with plain bearing and measuring 125 mm in diameter. The castor has an overall height of 164 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, with a static load capacity of 1400 kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capacity are essential requirements.

125 mm
164 mm
700 kg
125 mm
164 mm
700 kg
Skip product gallery

Matching Products

Swivel castor with directional lock 125 mm
Zeta
4681TOO125P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, supported by plain bearing technology, and measures 125mm in diameter. The castor has an overall height of 164mm, making it suitable for various industrial applications. Load capacity specifications include dynamic ratings of 700kg at 4km/h and 560kg at 6km/h operating speeds, whilst the static load capacity reaches 1400kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capacity are essential requirements.

125 mm
164 mm
700 kg
125 mm
164 mm
700 kg
Variants
Fixed castor 125 mm
Fixed castor 125 mm
Zeta
4688TOO125P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates a polyamide, heavy body material with tread material identical with wheel body, supported by plain bearing technology and measuring 125 mm in diameter. With an overall height of 164 mm, this castor delivers exceptional load performance including dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, whilst providing a static load capacity of 1400 kg. The unit is specifically engineered for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable heavy-duty performance is essential.

125 mm
164 mm
700 kg
125 mm
164 mm
700 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Zeta
4687TOO125P63

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, fitted with plain bearing and measuring 125 mm in diameter. The castor has an overall height of 164 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, with a static load capacity of 1400 kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capacity are essential requirements.

125 mm
164 mm
700 kg
125 mm
164 mm
700 kg