Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 160 mm with an overall height of 200 mm. Load capacity specifications include dynamic loads of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4680IEP160P63
EAN
4031582307801
S4 Material Number
990804230
Core attributes
Type
Swivel castor
Overall width
96 mm
Load capacity at 4 km/h
350 kg
Load capacity at 6 km/h
280 kg
Load capacity Static
700 kg
Overall height
200 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.27 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
96 mm
Swivel interference
270 mm
Offset
55 mm
Swivel radius
135 mm
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminium
Tread material
Elastic tire, black, vulcanized
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Matching Products

Variants
Fixed castor 160 mm
Fixed castor 160 mm
Zeta
4688IEP160P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates an aluminium body fitted with an elastic tyre, black, vulcanized tread and precision ball bearing for smooth operation, with a diameter of 160 mm. The castor has an overall height of 200 mm, providing optimal clearance for various applications. Load capacity specifications include a static load rating of 700 kg, whilst dynamic load capacity varies with speed: 350 kg at 4 km/h and 280 kg at 6 km/h. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment, where reliable performance and high load-bearing capacity are essential requirements.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Zeta
4687IEP160P63

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 160 mm. The castor has an overall height of 200 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Zeta
4681IEP160P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 160 mm. Overall height measures 200 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst static load capacity reaches 700 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Skip product gallery

Matching Products

Variants
Fixed castor 160 mm
Fixed castor 160 mm
Zeta
4688IEP160P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates an aluminium body fitted with an elastic tyre, black, vulcanized tread and precision ball bearing for smooth operation, with a diameter of 160 mm. The castor has an overall height of 200 mm, providing optimal clearance for various applications. Load capacity specifications include a static load rating of 700 kg, whilst dynamic load capacity varies with speed: 350 kg at 4 km/h and 280 kg at 6 km/h. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment, where reliable performance and high load-bearing capacity are essential requirements.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Zeta
4687IEP160P63

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 160 mm. The castor has an overall height of 200 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Zeta
4681IEP160P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 160 mm. Overall height measures 200 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst static load capacity reaches 700 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg