- Home
-
Castors & Wheels
Castors & Wheels
Our series
Wheel 125 mm
The Elastech wheel is designed for castor applications, featuring a 125 mm diameter with a 40 mm wide elastic tyre in black vulcanised rubber mounted on a polyamide body. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 44 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility.
Wheel 100 mm
The Duratech castor wheel features a robust polyamide body construction with an identical polyamide tread material, measuring 100mm in diameter with a 36mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 125 mm
The Duratech castor wheel features a robust polyamide body construction with an identical polyamide tread material, measuring 125mm in diameter with a 40mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 125 mm
The Duratech castor wheel features a polyamide body construction with an identical polyamide tread material, measuring 125mm in diameter with a 40mm tread width and 48.4mm hub length. The wheel incorporates a roller bearing system and has a 12mm axle hole diameter. Load specifications include a dynamic capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it suitable for medium to heavy-duty industrial applications requiring reliable performance and durability.
Wheel 125 mm
The Elastech castor wheel features a 125mm diameter with a 40mm wide elastic tyre, non-marking, vulcanised tread and polyamide body material. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.2mm hub length. Load specifications include a dynamic capacity of 250kg at 4km/h operating speed and a static load capacity of 500kg, making it suitable for medium to heavy-duty industrial applications requiring smooth, quiet operation with floor protection.
Wheel 100 mm
The Duratech silent wheel features a 100 mm diameter with a 36 mm wide polyamide tread and 44 mm hub length, incorporating a 12 mm axle hole diameter for secure mounting. This wheel utilises a roller bearing system and damping hybrid material body construction for enhanced performance and noise reduction. The wheel delivers a dynamic load capacity of 160 kg at speeds up to 4 km/h, whilst providing an impressive static load capacity of 320 kg, making it suitable for demanding industrial castor applications.
Wheel 100 mm
The Duratech silent wheel features a robust polyamide construction with an identical wheel body and tread material, measuring 100 mm in diameter with a 36 mm tread width and 45 mm hub length, whilst incorporating an 8.4 mm axle hole diameter. This precision ball bearing, damped wheel delivers exceptional performance with a dynamic load capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it ideal for demanding industrial castor applications requiring reliable, quiet operation.
Wheel 125 mm
The Duratech silent wheel features a robust polyamide construction with matching tread material, measuring 125mm in diameter with a 40mm tread width and 45mm hub length, whilst incorporating an 8.4mm axle hole diameter for secure mounting. This precision ball bearing, damped wheel delivers exceptional performance with a dynamic load capacity of 300kg at speeds up to 4km/h and an impressive static load capacity of 600kg, making it ideal for demanding industrial applications requiring reliable, quiet operation and superior load-bearing capabilities.
Wheel 100 mm
The Elastech heat wheel is designed for castor applications, featuring an aluminium body construction with a damping, heat resistant tread material. This wheel measures 100 mm in diameter with a tread width of 35 mm and incorporates a dry bearing bush system with an 8 mm axle hole diameter and 45.5 mm hub length. The wheel offers a dynamic load capacity of 80 kg at speeds up to 4 km/h and provides a static load capacity of 160 kg, making it suitable for demanding industrial applications requiring heat resistance and reliable performance.
Wheel 125 mm
The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread measuring 38mm in width and 125mm in diameter, incorporating a roller bearing system with a 12mm axle hole diameter and 44mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it ideal for demanding industrial castor applications requiring reliable mobility and substantial weight-bearing capabilities.
Wheel 100 mm
The Maxtech castor wheel features a robust construction with a 100 mm diameter and 32 mm tread width, incorporating a polyamide body fitted with an injected polyurethane tread for optimal performance. The wheel is equipped with a stainless roller bearing system and includes a 44 mm hub length with a 12 mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making it suitable for demanding industrial applications.
Wheel 125 mm
The Maxtech wheel is designed for castor applications, featuring a 125mm diameter with a 32mm wide polyurethane injected tread on a polyamide body. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44mm hub length. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making it suitable for medium-duty industrial and commercial applications requiring reliable performance and durability.
Wheel 125 mm
The Maxtech castor wheel features a robust polyamide body construction with an injected polyurethane tread measuring 125mm in diameter and 32mm in width, incorporating a stainless roller bearing system with a 12mm axle hole diameter and 44mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 125 mm
The Maxtech castor wheel features a 125mm diameter with a 38mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 12mm axle hole diameter and 44mm hub length. Load specifications include a dynamic capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it suitable for medium to heavy-duty industrial applications requiring reliable performance and durability.
Wheel 125 mm
The Maxtech wheel for castor applications features a 125 mm diameter with a 40 mm wide polyurethane injected tread on a polyamide body, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at speeds up to 4 km/h and 300 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 100 mm
The Duratech heat wheel is an aluminium castor wheel with a 100 mm diameter and 35 mm tread width, featuring an identical aluminium tread material and dry bearing bush construction. The wheel incorporates a hub length of 45 mm with an 8.4 mm axle hole diameter for secure mounting. This robust wheel offers a dynamic load capacity of 125 kg at speeds up to 4 km/h and a static load capacity of 250 kg, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 100 mm
The Elastech heat wheel is an aluminium-bodied castor wheel featuring a 100 mm diameter with a damping, heat resistant tread measuring 35 mm in width and a hub length of 45 mm, whilst the axle hole diameter is 8.3 mm. This precision ball bearing, stainless steel equipped wheel offers exceptional load performance with a dynamic load capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making it ideal for demanding industrial applications requiring heat resistance and reliable performance.
Wheel 200 mm
The Maxtech castor wheel features a robust construction with a 200 mm diameter and 50 mm tread width, incorporating a polyamide body with injected polyurethane tread material for optimal performance. The wheel is equipped with precision ball bearings and has a 25 mm axle hole diameter with a 60 mm hub length. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity varies with speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 80 mm
The Duratech heat wheel is a specialised castor component constructed from plastic thermoset, heat-resistant material with an identical tread composition for enhanced durability in elevated temperature applications. This wheel features an 80 mm diameter with a 35 mm tread width and incorporates a dry bearing bush system within a 45.5 mm hub length, accommodating an 8 mm axle hole diameter for secure mounting. The wheel delivers robust performance with a dynamic load capacity of 100 kg at speeds up to 4 km/h and an impressive static load capacity of 200 kg, making it suitable for demanding industrial applications requiring reliable heat resistance and substantial load-bearing capabilities.
Wheel 100 mm
The Duratech heat wheel is a robust castor component constructed from plastic thermoset, heat-resistant material with an identical tread composition, featuring a 100mm diameter and 35mm tread width. The wheel incorporates a dry bearing bush system with an 8mm axle hole diameter and 45.5mm hub length for reliable operation in demanding environments. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg, making it suitable for heavy-duty industrial applications requiring heat resistance.
Wheel 300 mm
The Puretech wheel is designed for castor applications, featuring a 300mm diameter with a 50mm wide solid rubber, black tread and a polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility and durability.
Wheel 160 mm
The Maxtech wheel is designed for castor applications, featuring a 160 mm diameter with a 40 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length for reliable operation. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it suitable for demanding industrial applications requiring durability and smooth movement.
Wheel 75 mm
The Duratech heat wheel is a specialised castor component manufactured from thermoplastic synthetics with heat resistant properties, featuring a 75mm diameter and 25mm tread width, with a hub length of 31.8mm and an 8mm axle hole diameter. The wheel body and tread are constructed from identical thermoplastic synthetic material and incorporates a dry bearing bush system for reliable operation. This wheel offers a dynamic load capacity of 50kg at speeds up to 3km/h and a static load capacity of 100kg, making it suitable for demanding industrial applications requiring heat resistance and dependable performance.
Wheel 75 mm
The Duratech heat wheel is constructed from thermoplastic synthetics with heat resistant properties, featuring a 75 mm diameter and 25 mm tread width made from identical material to the wheel body. This castor wheel incorporates a dry bearing bush system with an 8 mm axle hole diameter and 27 mm hub length for reliable operation. The wheel delivers a static load capacity of 100 kg and dynamic load capacity of 50 kg at speeds up to 3 km/h, making it suitable for demanding industrial applications requiring heat resistance and durability.