- Home
-
Castors & Wheels
Castors & Wheels
Our series
Accessory
This lightweight accessory for castors weighs just 0.01 kg, making it an ideal supplementary component that adds minimal burden to existing castor assemblies whilst providing enhanced functionality. The accessory's negligible mass ensures it won't compromise the mobility characteristics or load-bearing capacity of the primary castor system, allowing engineers to integrate additional features without significant weight penalties or performance degradation in industrial applications.
Accessory
This accessory for castors features an expander fitting designed to accommodate pipe diameters ranging from 21.5mm to 24mm, providing versatile compatibility across various applications. The expander mechanism ensures secure attachment within the specified diameter range, offering reliable performance in industrial and commercial environments. Weighing just 0.12kg, this lightweight component maintains structural integrity whilst minimising additional load on the castor assembly, making it suitable for applications where weight considerations are critical to overall system performance.
Accessory
The Puretech castor accessory is engineered to enhance mobility solutions with precision-manufactured components that ensure reliable performance in demanding applications. This lightweight yet robust accessory weighs 0.25 kg, making it suitable for integration into various castor assemblies without compromising structural integrity or manoeuvrability, whilst maintaining optimal load distribution characteristics essential for industrial and commercial wheeled equipment systems.
Accessory
The Puretech castor accessory is engineered to enhance mobility solutions with precision-manufactured components that ensure reliable performance in demanding applications. This lightweight yet robust accessory weighs 0.27 kg, making it suitable for integration into various castor assemblies without compromising load capacity or manoeuvrability, whilst maintaining the structural integrity required for industrial and commercial wheeled equipment installations.
available on request
Accessory
The E-Drive flex is a specialised accessory designed for electromobility applications, featuring integrated castors that provide enhanced manoeuvrability and positioning flexibility. This unit serves as a complementary component within electric drive systems, offering mobility solutions where precise positioning and easy relocation are essential requirements. The castor-equipped design enables effortless movement across workshop floors and operational environments whilst maintaining stability during stationary use.
Accessory
The E-Drive flex is a specialised accessory designed for electromobility applications, featuring integrated castors that provide enhanced manoeuvrability and positioning flexibility. This unit serves as a complementary component within electric drive systems, offering mobile support functionality that enables easy repositioning and transport of associated equipment. The castor-equipped design facilitates smooth movement across various floor surfaces whilst maintaining stability during operation, making it particularly suitable for workshop environments, maintenance facilities, and mobile service applications where frequent repositioning of electromobility components is required.
Drive Unit 125 mm
The E-Drive ultimate is an advanced drive unit designed for electromobility applications, featuring a robust electric housing construction that delivers reliable performance across demanding environments. This sophisticated castor incorporates a 125mm diameter wheel with a durable polyamide body and elastic tyre with non-marking, vulcanised tread material, ensuring smooth operation whilst protecting floor surfaces from damage. The unit utilises a rectangular plate fitting system for secure mounting and versatile installation options.
Accessory
The E-Drive accessory represents an advanced electric mobility solution engineered specifically for applications requiring integrated castor systems. This electric-powered unit combines robust construction with precision engineering to deliver reliable performance in demanding industrial environments. The system incorporates specialised electric components designed to provide smooth, controlled movement whilst maintaining excellent manoeuvrability through its integrated castor configuration, making it ideal for automated material handling and mobile equipment applications where precise positioning and effortless mobility are essential requirements.
Accessory
The E-Drive accessory represents an advanced electric mobility solution engineered specifically for applications requiring integrated castor systems. This electric-powered unit combines robust construction with precision engineering to deliver reliable performance in demanding electromobility environments. The system's electric configuration ensures optimal power delivery whilst maintaining compatibility with standard castor assemblies, making it ideal for automated guided vehicles, electric trolleys, and mobile robotic platforms where manoeuvrability and electric drive integration are essential requirements.
Accessory
The E-Drive optima is a specialised accessory designed for electromobility applications, engineered to provide enhanced manoeuvrability through its integrated castor system. This technical solution offers precise directional control and smooth operational movement, making it particularly suitable for electric vehicle positioning and maintenance operations. The robust construction ensures reliable performance in professional environments whilst maintaining the flexibility required for efficient handling of electromobility equipment across various workshop and service applications.
Accessory
The E-Drive optima is a specialised accessory designed for electromobility applications, engineered to provide enhanced mobility solutions through its integrated castor system. This technical component serves as a crucial auxiliary unit that facilitates smooth movement and positioning of electric mobility equipment, ensuring optimal operational flexibility. The accessory features precision-engineered castors that deliver reliable performance across various surface conditions whilst maintaining structural integrity under operational loads. Its robust construction ensures compatibility with electromobility systems, providing engineers with a dependable solution for applications requiring mobile positioning capabilities and enhanced manoeuvrability in professional environments.
Accessory
The E-Drive optima is a specialised accessory designed for electromobility applications, engineered to provide enhanced mobility solutions through its integrated castor system. This technical component serves as a crucial auxiliary unit that facilitates smooth movement and positioning of electric mobility devices, ensuring optimal manoeuvrability across various surfaces. The accessory's robust construction and precision-engineered castors deliver reliable performance whilst maintaining the operational integrity required for demanding electromobility environments.
Wheel 85 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.
Wheel 78 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions where appropriate. What would you like to discuss?
Wheel 80 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions where appropriate. What would you like to discuss?
Wheel 100 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm - I'll use British spellings (like "colour," "realise," "centre"), British terminology (like "lift" instead of "elevator," "biscuit" instead of "cookie"), and British conventions throughout our conversation. What would you like to discuss?
Wheel 125 mm
The Elastech wheel features a 125 mm diameter with a 40 mm wide tread made from soft polypropylene material, whilst the body material remains undefined. This castor wheel component offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance.
Wheel 200 mm
The Elastech wheel features a robust steel and iron body construction with a 200 mm diameter and 75 mm wide elastic tyre in black vulcanised rubber. This castor wheel delivers exceptional load performance with a static capacity of 1000 kg and dynamic capacities of 600 kg at 4 km/h or 500 kg at 6 km/h, making it ideal for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system with a 12mm axle hole diameter and 34.9mm hub length. This wheel delivers a dynamic load capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment applications.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 150 mm
The Elastech wheel features a 150mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body with solid rubber black tread measuring 37mm in width and a 48mm hub length, equipped with a roller bearing and 12mm axle hole diameter. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 35mm in width. The wheel incorporates a roller bearing system and has a hub length of 44.4mm with a 12mm axle hole diameter. It offers a dynamic load capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring an 80 mm diameter and 34 mm tread width. The wheel incorporates a plain bearing system with a 12.1 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display equipment, providing reliable performance in commercial and industrial castor assemblies.