Socket
Kunststoff Huelse R20-18/11 RAL7015
Core attributes
| Product name | Socket |
|---|---|
| Product type | Accessory |
| Load capacity at 3 km/h | 40 KG |
| Load capacity Static | 80 KG |
| Overall height | 36 mm |
| Overall weight | 0 KG |
Performance
| Corrosion resistance |
|---|
Fitting
| Fitting type | Synthetic socket, round |
|---|---|
| Bolt diameter | 18 mm |