Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a 95mm diameter with a 40mm wide polyurethane, casted tread and 45mm hub length, incorporating a 20mm axle hole diameter with precision ball bearing and steel, iron body material. This wheel delivers a static load capacity of 800kg and dynamic load capacity of 400kg at 3km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP095x40-Ø20 HL45
EAN
4031582330403
Core attributes
Type
Wheel
Load capacity at 3 km/h
400 kg
Load capacity Static
800 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.59 kg
Product name
Novatech
Electric conductive
Stainless
Wheel
Bearing type
6204ZV
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
45 mm
Tread width
40 mm
Diameter
95 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.