Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring an 85 mm diameter with an 80 mm polyurethane casted tread and an 85 mm hub length. The wheel is constructed from steel and iron, incorporating a sealed precision ball bearing for reliable performance. It accommodates a 12 mm axle hole diameter and is designed to support a static load capacity of 1600 kg, with a dynamic load capacity of 800 kg at speeds up to 3 km/h. This versatile wheel is suitable for use across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX085x80-Ø12 HL85-B
EAN
4031582369670
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
800 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Novatech
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
12 mm
Hub length
85 mm
Tread width
80 mm
Diameter
85 mm
Sealing type
B
Suitable for
linde
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.