Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 80 mm, identical in material composition to the wheel body. The wheel features an overall diameter of 82 mm with a hub length of 82 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting requirements. The wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. The load capacity specifications are as follows: static load capacity of 1500 kg, with dynamic load capacities of 600 kg at 6 km/h and 750 kg at 4 km/h, making this wheel suitable for demanding industrial and commercial castor applications requiring robust performance across varying operational speeds and load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 082x80-Ø20 HL82
EAN
4031582322606
S4 Material Number
199802945
Core attributes
Type
Wheel
Load capacity at 4 km/h
750 kg
Load capacity at 6 km/h
600 kg
Load capacity Static
1500 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.51 kg
Product Name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Wheel
Bearing type
6204ZV
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
20 mm
Hub Length
82 mm
Tread width
80 mm
Diameter
82 mm
Body width
80 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel Color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.