Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is a precision engineered component designed for castor applications, featuring a robust polyamide heavy body construction with a tread width of 66 mm and an overall diameter of 82 mm. The wheel incorporates a hub length of 66 mm and is fitted with a precision ball bearing, utilising a 20 mm axle hole diameter for secure mounting. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1300 kg, whilst the dynamic load capacity reaches 520 kg at 6 km/h or 650 kg at 4 km/h, making it suitable for demanding industrial and commercial castor applications. The tread material is identical with the wheel body, ensuring consistent performance and durability throughout the component's operational lifespan.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 082x66-Ø20 HL66
EAN
4031582331042
S4 Material Number
199827823
Core attributes
Type
Wheel
Load capacity at 4 km/h
650 kg
Load capacity at 6 km/h
520 kg
Load capacity Static
1300 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.46 kg
Product Name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
20 mm
Hub Length
66 mm
Tread width
66 mm
Diameter
82 mm
Body width
66 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel Color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.