Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring an 80 mm diameter with a 20 mm polyurethane casted tread and a steel iron body for enhanced durability and load distribution. The wheel incorporates a precision ball bearing with RS/2RS sealing specification, ensuring smooth rotation and extended operational life, whilst the hub measures 14 mm in length and accommodates a 20 mm axle hole diameter for secure mounting compatibility. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 280 kg for stationary applications and dynamic load capacities of 110 kg at 6 km/h or 140 kg at 4 km/h, making it suitable for both high-speed and heavy-load operational scenarios in material handling and mobility equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETY 080x20-Ø20 EL14
EAN
4031582318524
S4 Material Number
199830219
Core attributes
Type
Wheel
Load capacity at 4 km/h
140 kg
Load capacity at 6 km/h
110 kg
Load capacity Static
280 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.3 kg
Product Name
Novatech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread Material Mix
PUR casted premium
Axle Hole Diameter
20 mm
Hub Length
14 mm
Tread width
20 mm
Diameter
80 mm
Body width
20 mm
Threadguards
With threadguard
Bearing
Precision ball bearing (RS/2RS)
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.