Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel is a precision castor component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 80 mm with a tread width of 30 mm composed of solid rubber in black, providing excellent grip and durability. The hub length measures 44.4 mm, whilst the axle accommodates a hole diameter of 12 mm for secure mounting. The wheel body is constructed from sheet steel and incorporates a roller bearing for smooth, reliable rotation. The load capacity specifications are rated at 140 kg static load and 70 kg dynamic load at a maximum speed of 4 km/h, making it suitable for applications requiring robust performance and consistent load handling in both stationary and mobile castor configurations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DVR080x30-Ø12 TRG
EAN
4031582403039
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
70 kg
Load capacity Static
140 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.23 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
30 mm
Diameter
80 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.