Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust steel and iron body with a 60 mm diameter and a 12 mm hub length. The wheel is equipped with a precision ball bearing and incorporates a 20 mm wide polyurethane cast tread that provides excellent durability and grip across diverse operating environments. The axle features a 20 mm hole diameter for secure mounting compatibility. This wheel demonstrates impressive load-bearing capabilities, with a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for a comprehensive range of applications including airport equipment, automated shuttle systems, automotive original equipment manufacturing, forklift trucks, AGV systems, machine construction, and post logistic systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP060x20-Ø20 HL12
EAN
4031582419030
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.14 kg
Product name
Novatech
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
12 mm
Tread width
20 mm
Diameter
60 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.