Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a robust cast iron construction with a 250mm diameter and an 80mm wide polyurethane casted tread, engineered for demanding industrial applications. This versatile wheel body is specifically designed for integration into castor assemblies across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance in challenging operational environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTF250x80-Ø80-5xØ15
EAN
4031582332124
Core attributes
Type
Wheel
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
9.04 kg
Product name
Novatech
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
5
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Axle hole diameter
80 mm
Fitting hole diameter
15 mm
Hole circle diameter
112 mm
Tread width
80 mm
Diameter
250 mm
Suitable for
komatsu
Bearing
Flanged wheel
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.