Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a robust cast iron construction with a diameter of 230 mm and is fitted with an 82 mm wide polyurethane, casted tread for optimal performance and durability. This wheel body is specifically engineered for demanding castor applications across diverse industrial sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance in heavy-duty operational environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTF230x82-Ø45-5xØ14
EAN
4031582331974
Core attributes
Type
Wheel
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
5.85 kg
Product name
Novatech
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
5
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Axle hole diameter
45 mm
Fitting hole diameter
14 mm
Hole circle diameter
70 mm
Tread width
82 mm
Diameter
230 mm
Suitable for
jungheinrich_mic
Bearing
Flanged wheel
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.