Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Elastech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 200 mm diameter with a 50 mm wide elastic tire, non-marking, vulcanized tread that ensures reliable performance on various floor surfaces. The wheel is constructed from sheet steel, heavy material for the body, providing robust structural integrity, and is equipped with a precision ball bearing for smooth rotation. The hub measures 60 mm in length, whilst the axle features a 20 mm hole diameter for secure mounting. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, and dynamic load capacities of 500 kg at 6 km/h or 600 kg at 4 km/h, making it suitable for both stationary and mobile castor applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
SFP 200x50-Ø20 HL60 plus
EAN
4031582322217
S4 Material Number
199830559
Core attributes
Type
Wheel
Load capacity at 4 km/h
600 kg
Load capacity at 6 km/h
500 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.48 kg
Product Name
Elastech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Sheet steel, heavy
Tread Material Mix
Elastic tire, non-marking, vulcanized
Axle Hole Diameter
20 mm
Hub Length
60 mm
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel Color
Grey / non marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.