Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material, featuring a tread width of 80 mm that is identical with the wheel body. The wheel has an overall diameter of 200 mm with a hub length of 90 mm and an axle hole diameter of 40 mm. It is equipped with a precision ball bearing to ensure smooth rotation and longevity. The static load capacity is rated at 9000 kg, whilst the dynamic load capacity varies depending on operational speed: 4500 kg at 6 km/h or 5400 kg at 4 km/h. This robust construction makes the Duratech wheel suitable for demanding industrial and commercial castor applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
MOP 200x80-Ø40 HL90
EAN
4031582320060
S4 Material Number
199830849
Core attributes
CO2 emission (scope 3)
29.11
Type
Wheel
Load capacity at 4 km/h
5400 kg
Load capacity at 6 km/h
4500 kg
Load capacity Static
9000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
3.86 kg
Product Name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Wheel
Bearing type
6308
Hardness of tread (D)
75 Shore D
Body material
Polyamide, super heavy
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
40 mm
Hub Length
90 mm
Tread width
80 mm
Diameter
200 mm
Body width
80 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel Color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.