Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polypropylene body with a foamed polyurethane tread measuring 30 mm in width. The wheel has an overall diameter of 175 mm and is mounted on a hub with a length of 60 mm, utilising an 8 mm axle hole diameter for secure attachment. Equipped with a precision ball bearing for smooth rotation and minimal friction, this wheel delivers reliable performance across extended operational periods. The load capacity specifications indicate a static load rating of 150 kg, whilst the dynamic load capacity reaches 75 kg at a speed of 4 km/h, making it suitable for both stationary and mobile castor applications where controlled movement is required.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNP 175x30-Ø8 HL60
EAN
4031582320619
S4 Materialnumber
199005567
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
75 kg
Load capacity Static
150 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.4 kg
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
70 Shore A
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
8 mm
Hub length
60 mm
Tread width
30 mm
Diameter
175 mm
Body width
30 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.