Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 40 mm in width. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor assemblies. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 700 kg, whilst maintaining dynamic load capacities of 300 kg at 6 km/h and 350 kg at 4 km/h. The Maxtech wheel is ideally suited for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAP160x40-Ø20 HL60 red
EAN
4031582322989
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
350 kg
Load capacity at 6 km/h
300 kg
Load capacity Static
700 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.78 kg
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
60 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.