Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel features a 160 mm diameter with a 50 mm wide elastic tyre that is non-marking and vulcanised, mounted on an aluminium body with precision ball bearing and a 20 mm axle hole diameter with 60 mm hub length. This wheel offers a static load capacity of 700 kg and dynamic load capacities of 350 kg at 4 km/h or 280 kg at 6 km/h, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IFP160x50-Ø20
EAN
4031582319811
Core attributes
Type
Wheel
Load capacity at 4 km/h
350 kg
Load capacity at 6 km/h
280 kg
Load capacity Static
700 kg
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.2 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminium
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.