Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material, featuring a tread width of 80 mm that is identical with the wheel body. The wheel has an overall diameter of 150 mm with a hub length of 90 mm and an axle hole diameter of 35 mm, accommodating standard castor mounting requirements. This wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. The load capacity specifications indicate a static load rating of 6000 kg, whilst the dynamic load capacity reaches 3000 kg at 6 km/h or 3600 kg at 4 km/h, making it suitable for heavy-duty industrial applications requiring sustained load-bearing capability across varying operational speeds.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
MOP 150x80-Ø35 HL90
EAN
4031582320039
S4 Materialnumber
199830848
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
3600 kg
Load capacity at 6 km/h
3000 kg
Load capacity Static
6000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
2.03 kg
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6207
Hardness of tread (D)
75 Shore D
Body material
Polyamide, super heavy
Tread material
Identical with wheel body
Axle hole diameter
35 mm
Hub length
90 mm
Tread width
80 mm
Diameter
150 mm
Body width
80 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.