Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a 150mm diameter with a 50mm wide polyurethane, casted tread and 60mm hub length, incorporating a 25mm axle hole diameter and precision ball bearing within an aluminium body construction. This wheel delivers a static load capacity of 1000kg and dynamic load capacities of 400kg at 6km/h or 500kg at 4km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP150x50-Ø25-SH80A convex
EAN
4031582329537
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
60 mm
Tread width
50 mm
Diameter
150 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.