Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide polyurethane casted tread, designed for demanding industrial applications. The wheel incorporates an aluminium body with a 60 mm hub length and a 20 mm axle hole diameter, ensuring robust structural integrity. It is equipped with a precision ball bearing for smooth, reliable operation. The wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, whilst the dynamic load capacity reaches 400 kg at 6 km/h or 500 kg at 4 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP150x50-Ø20-SH80A convex
EAN
4031582329513
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
150 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.