Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 50 mm wide polyurethane tread that delivers exceptional durability and grip. The wheel hub measures 55 mm in length and accommodates a 20 mm axle hole diameter, whilst the precision ball bearing, sealed design ensures smooth operation and extended service life across diverse environments. With a static load capacity of 1260 kg and a dynamic load capacity of 630 kg at 3 km/h, this wheel is ideally suited for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust construction and high load ratings make the Novatech wheel a reliable choice for heavy-duty industrial operations requiring consistent performance and dependability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTX140x50-Ø20 HL55-A
EAN
4031582339963
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
630 kg
Load capacity Static
1260 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.47 kg
Product name
Novatech
Electric conductive
Stainless
Wheel
Bearing type
6006 2RS
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
55 mm
Tread width
50 mm
Diameter
140 mm
Sealing type
A
Suitable for
bt_linde
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.