Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech Wheel is a polyamide castor wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 43 mm, identical in material composition to the wheel body. The hub length measures 58 mm, and the axle accommodates a hole diameter of 20 mm. The wheel is equipped with a plain bearing for smooth operation. With a static load capacity of 600 kg and a dynamic load capacity of 300 kg at 4 km/h, the Duratech Wheel delivers reliable performance across diverse industrial environments requiring robust and durable castor solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOO125x43-Ø12 HL 58
EAN
4031582419023
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.24 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
43 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.