Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 40 mm wide elastic tire constructed from non-marking, vulcanized material that ensures clean operation across sensitive environments. The wheel body is manufactured from durable polyamide, whilst the hub measures 58 mm in length and accommodates a 15 mm axle hole diameter, providing robust mechanical integration. Equipped with a roller bearing for smooth rotation, this wheel delivers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFR125x40-Ø15
EAN
4031582337969
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.43 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
15 mm
Hub length
58 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.